IESNA:LM-63-2002
[TEST]P940700
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18798
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1714.8 1704 1681.5 1662 1657.1 1659.1 1664.9 1675.7 1685.4 1688.4
1689.4 1704 1734.3 1784.1 1867.2 1984.4 2127.1 2299 2518.9 2780.7
3077.8 3441.2 3881.9 4383.1 4922.5 5501.9 6057.8 6316.8 5937.6 4588.3
2496.4 704.5 215.9 128 73.3 30.3 0
1714.8 1708.9 1685.4 1665.9 1661 1662 1667.9 1678.6 1687.4 1690.3
1692.3 1707.9 1737.2 1790 1871.1 1989.3 2133.9 2306.9 2532.6 2794.4
3101.2 3475.4 3933.7 4424.2 4973.3 5567.3 6111.6 6346.1 5878 4485.7
2380.1 660.5 209.1 117.2 68.4 27.4 0
1714.8 1706.9 1684.5 1663.9 1655.2 1656.1 1659.1 1664.9 1668.8 1672.7
1678.6 1695.2 1726.5 1776.3 1858.4 1966.8 2105.6 2269.7 2481.8 2740.7
3064.1 3468.6 3943.5 4471.1 5018.2 5598.6 6146.7 6432 6085.2 4845.3
2876.5 1061.1 283.4 140.7 83.1 32.2 0
1714.8 1703 1681.5 1659.1 1647.3 1644.4 1646.4 1647.3 1647.3 1654.2
1663.9 1682.5 1713.8 1762.6 1833 1936.6 2074.3 2242.4 2454.4 2712.3
3062.1 3480.3 4013.8 4614.7 5230.3 5834.1 6397.8 6716.4 6540.5 5624
3861.4 1868.2 562.8 205.2 99.7 31.3 0
1714.8 1703 1682.5 1659.1 1644.4 1641.5 1643.4 1643.4 1643.4 1651.2
1668.8 1685.4 1711.8 1753.8 1817.3 1913.1 2051.8 2224.8 2437.8 2709.4
3068 3545.8 4162.3 4892.2 5642.6 6314.8 6857.1 7201 7242 6773
5401.2 3248.8 1379.6 351.7 118.2 27.4 0
1714.8 1700.1 1679.6 1656.1 1640.5 1637.6 1640.5 1644.4 1644.4 1652.2
1670.8 1684.5 1705 1749.9 1817.3 1913.1 2047.9 2224.8 2441.7 2728
3102.2 3616.1 4305.9 5147.2 6001.2 6742.8 7286 7690.5 7938.7 7780.4
6743.7 4734.9 2267.8 712.3 151.4 35.2 0
1714.8 1703 1681.5 1657.1 1641.5 1637.6 1639.5 1643.4 1643.4 1651.2
1668.8 1687.4 1713.8 1756.8 1823.2 1920.9 2057.7 2229.7 2444.6 2716.3
3074.8 3553.6 4173.1 4892.2 5634.8 6321.6 6888.3 7283.1 7335.8 6819.9
5525.3 3373.8 1325.9 342 98.7 26.4 0
1714.8 1705 1684.5 1660 1644.4 1640.5 1643.4 1646.4 1649.3 1657.1
1669.8 1690.3 1723.5 1773.4 1844.7 1943.4 2083.1 2253.1 2465.1 2730.9
3082.7 3526.2 4062.7 4647.9 5246.9 5851.7 6425.2 6746.7 6526.8 5668
3971.8 1909.2 569.6 214 101.6 31.3 0
1714.8 1707.9 1686.4 1663 1650.3 1648.3 1652.2 1660 1666.9 1673.7
1682.5 1700.1 1734.3 1788 1868.2 1978.6 2116.3 2283.4 2492.5 2745.6
3066 3463.7 3929.8 4438.8 4970.3 5544.9 6109.6 6393.9 6095 5069
3202.8 1258.5 360.5 172 91.8 37.1 0
1714.8 1709.9 1687.4 1663.9 1653.2 1652.2 1659.1 1672.7 1684.5 1691.3
1698.1 1715.7 1748 1802.7 1886.7 2004.9 2149.6 2324.4 2539.4 2799.3
3100.2 3474.5 3905.3 4389 4902.9 5472.6 6014.8 6227.8 5825.3 4521.9
2477.8 746.5 227.7 115.3 61.6 24.4 0
1714.8 1708.9 1687.4 1663.9 1653.2 1653.2 1660 1672.7 1685.4 1691.3
1697.2 1711.8 1745 1796.8 1879.9 1995.2 2138.8 2321.5 2537.4 2783.7
3079.7 3438.3 3867.2 4353.8 4844.3 5413.9 5967.9 6229.8 5889.8 4657.7
2639.1 829.5 240.4 125.1 64.5 22.5 0
